********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 18, 2014
*ECN S14-1667, Rev. B
*File Name: SUP85N03-3m6P_PS.txt and SUP85N03-3m6P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SUP85N03-3m6P D G S 
M1 3 GX S S NMOS W= 7706474u L= 0.25u 
M2 S GX S D PMOS W= 7706474u L= 3.273e-07 
R1 D 3 2.383e-03 TC=6.023e-03 3.181e-06 
CGS GX S 2.115e-09 
CGD GX D 3.561e-11 
RG G GY 1.4 
RTCV 100 S 1e6 TC=2.306e-04 4.092e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.128e-04 KP = 1.881e-05 NSUB = 8.602e+16 
+ KAPPA = 1.000e-06 ETA = 2.206e-07 NFS = 4.505e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.956e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.997e-08 T_MEASURED = 25 BV = 32 
+RS = 2.624e-03 N = 1.142e+00 IS = 1.684e-10 
+EG = 1.095e+00 XTI = 1.165e+00 TRS1 = 1.421e-03 
+CJO = 1.218e-09 VJ = 9.000e-01 M = 4.631e-01 ) 
.ENDS 
